1F80-361, Classic 80 Series Thermostats

SKU: 01F80 361

Our best selling digital thermostat available as a Single Stage Thermostat offering proven performance and reliability.

Read more...

Features

  • Choice of battery powered, dual power or hardwired model
  • Fossil fuel or electric heat compatible
  • Permanent program retention during power loss
  • Configuration menu allows keypad selection of options
  • Selectable energy management recovery

Specifications

Program Options
Programmable - 5+1+1 Day
Program Periods Per Day Options
4
Stages Heat/Cool
Single Stage - 1H/1C
Style
Horizontal
Typical Applications
Gas/Oil/Electric
Terminals
RC, RH, C, W, Y, O, B, G
3-Wire Zone Valve Connections
No
Millivolt Compatible
Yes
Economizer Connections
No
Humidity Control
No
Heat Pump Dual Fuel Control
No
Heat Pump Auxiliary Lockout Control - Outdoor Sensor Option
None
Remote Sensor Options
None
Power Source
Battery, Hardwire
Auto Changeover (Heat/Cool)
No
Fan Option
Auto, On
Filter Change Reminder
Yes
Energy Mgt. Recovery/Early Start
Yes
Keypad Lockout
No
Set-Point Temperature Limits
No
Display Type
2.2 square in.
Backlight
Key Press
Voltage
20 to 30 Vac 50/60 Hz
Amp Rating
1.5 Amps per terminal, 2.5 Amps maximum (all terminals combined)
Set-Point Range
45 to 99°F (7 to 37°C)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents