REFCON Portable_modem

The innovative REFCON Portable Modem offers site refrigerated container monitoring solutions and full site coverage independent of reefer hardware. 

The REFCON Portable Modem is a simple solution solving a complex problem within the refrigerated container industry.

Visibility is key to ensure the wellbeing of the refrigerated containers and its cargo. However, on vessels or terminals today this visibility is at best limited, often leading to undiscovered alarms, incorrect setpoints etc. This means nonoptimal and time-consuming manual processes for monitoring the refrigerated containers to ensure the safety and health of the cargo.​ 

​​​​​​The REFCON Portable Modem connects easily to any current refrigerated container. Either directly to the log retrieval plug or with an extension cable depending on the application. From here all data is wirelessly sent to REFCON where data and alarms can be handled by the crew. 

The REFCON Portable Modem can also be used in an application where infrastructure is unavailable. This could be on be on short-term charter vessels or on peak season terminal storage areas. In these cases, the REFCON Mobile app can be used by the crew together with a mobile device for fast and automatic data and alarm collection enabling a flexible monitoring solution.

Read More...
Click to continue reading

Specifications

Download Product Leaflet
Refrigerated Container Compatability:

Carrier 
MicroLink 2i/3​​​​​​​
Daikin

Decos III (3) c/d/e/f/g/h/j

Decos V(5)a

Star Cool

RCCU5

SCC6

Thermo King

MP-3000

MP-4000

Environmental Specifications:

Temperature
-30 < + 70 ° C
Relative humidity
Max 95 %, condensing
Protection Rating
IP66
Vibration
5-500Hz, 2g. Ref.: IEC 60068-2-6, Test Fc
Shock
20 g operating, 50 non-operating. Ref.: IEC 60068-2-27, Test Ea
Drop test
3 meters, 20 cycles. Ref.: IEC 60068-2-31:2008, Test Ec
Certifications:

CE
EMC Directive 2014/30/EC
Low Voltage Directive 2014/35/EC
RED Directive 2014/53/EC
RoHS Directive 2011/65/EC
WEE Directive 2002/96/EC

FCC
CFR Title 47 FCC Part 15.247
Mechanical:

Enclosure material
Lexan 923A
Weight
66 grams
Dimensions
Length: 85mm / Width: 42mm / Height: 38mm


Please enable JavaScript to use this website.