Free Online Training
White-Rodgers Education Central offers multiple NATE-certified courses for ongoing education credit, allowing you to complete required learning on your own time.
At Copeland, we’ve used our years of experience and engineering excellence to deliver innovative solutions unlike any others available on the market. And the numbers prove it.
Our best-in-class residential cooling controls provide universal solutions with unmatched system protection and reliability.
At Copeland, we recognize the importance of environmental responsibility, and we are committed to providing lower Global Warming Potential (GWP) solutions for a wide range of applications.
Every system needs protection from the damage that debris and water can do. To keep systems running at peak efficiency, choose the EK liquid line filter drier for the best filtration available in the marketplace.
The EK liquid line filter drier provides superior system protection with best-in-class 20 micron filtration and contaminant retention. See for yourself why the bead beats the block.
Provide economical system protection with 20 micron filtration with our builders series BSL liquid line filter driers.
You can be certain to have the thermostatic expansion valve you need regardless of manufacturer, with the TXV Connect Kit. This universal kit includes everything you need in one box, whether you’re replacing a TXV or upgrading from a fixed orifice on an AC or heat pump system.
View the video for simple installation of the universal TXV Connect Kit. The TXV connect kit provides an ODF TXV, Chatleff and Aeroquip adapter, external equalizer and bulb strap which allow easy installation for any system manufacturer.
The Universal Heat Pump Defrost Control replaces virtually all single-stage defrost controls, so it not only reduces the inventory you carry but also provides versatility and simplicity.
The universal heat pump defrost control has a one-button configuration to any OEM system. The Dot-matrix display lets you access setup, test mode and diagnostic menus from any orientation by rotating it.
If you live in a warmer climate, you know the problems that come with pests. Many service calls are due to a bad contactor-- and once a failure occurs, it is likely it will fail again if the contactor isn’t sealed.
SureSwitch provides easy installation with four-hole mounting that matches mechanical contactors. It features a tri-color LED with compressor test and cycle count by pushbutton. With 5x longer life and a 5-year warranty, it’s the only contactor you need.
A mobile toolbox for the HVAC/R Professional
WRMobile - HVACR cross-reference and selection tool providing product information for all White-Rodgers products.
PT-Pro - Pressure, temperature conversions and superheat calculations.
Contractor Rewards is a program that rewards trade contractors, plumbers, builders and remodelers for buying quality products from leading building product manufacturers. It's a program that lets you earn valuable rewards.