Message Dialog
Close
Display Update Message
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
[ ]
This item has been successfully added to your list.
Home
Climate-Technologies
Commercial RTU & Package Unit Ignition Controls
Commercial RTU & Package Unit Ignition Controls
SHARE
For Trane Integrated and Non-Integrated ignition, single and two stage
Read more...
Contact Us
Where to Buy
Specifications
Features
Documents & Drawings
Contact Us
Jump To Section
Specifications
Features
Documents & Drawings
Contact Us
Specifications
Download Full Specs
Operating Voltage
18 to 30 Vac
Operating Temperature Range
-40 to 175oF (-40 to 79oC)
Humidity Range
0 to 95% relative humidity (non-condensing)
Features
Download Case Study
Direct replacement and adaptor board style controls
For Hot Surface Ignition and Direct Spark systems
Integrated models control fan functions Non-Integrated models provide burner supervision
Documents & Drawings
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Contact Us
Contact Us