Copeland Scroll ZR(D)*KRE Compressors

The standard and digital models from the Copeland™ ZR*KRE scroll compressor range for R450A and R513A are designed for comfort, precision and process cooling as a replacement for R134a. They are built to ensure reliability with refrigerants containing HFOs. They feature a wide operating envelope, with evaporating temperatures from -20°C to +25°C, and condensing temperatures from +10°C to +75°C. ZRD*KRE models with digital technology provide continuous, stepless modulation from 10% to 100%. The ZR(D)*KRE range fulfils the needs of industrial applications with new refrigerants.

Read more...

Products

Search
1-10 of 26 results for Products
:

Specifications

Refrigerants compatibilities
R-450A, R-513A, R-407C, R-134a
Nominal Voltages
230, 400, 460 V
Frequency
50, 60 Hz
Applications
High Temperature
Cooling Capacity Range
3.09 to 13.4 kW
Performances given at conditions
EN12900, HT application

Features

  • Optimized for operation with R450A, R513A refrigerants
  • Flexibility with wide range of compressors and modulation technology
  • Copeland scroll axial and radial compliance for superior reliability and efficiency
  • Achieves SEPR tier 2 efficiency targets
  • Both fixed capacity and digital scroll to satisfy application modulation needs
  • CE and UL certified compressors

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents