Copeland YH*1E Scroll Compressors

Copeland™ YH*K1E scroll compressors are designed for multiple applications such as heat pumps, process and close control cooling, as well as air conditioning. They have a dedicated design to support the market needs of customers for medium and low-pressure refrigerants with a low GWP below 150 GWP. They are suitable for very aggressive refrigerants containing HFO molecule. YH*K1E scroll compressors comply with the PED class requirements related to A2L refrigerants.

Read more...

Products

Search
1-10 of 10 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigerants compatibilities
R-454C, R-407C, R-134a, R-513A, R-1234yf
Nominal Voltages
400 V
Frequency
50 Hz
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
4.79 to 21.70 kW
Performances given at conditions
Evaporating -7°C, Condensing 35°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Low GWP refrigerant
  • Multi-refrigerant compressor: optimized for operation with A2L refrigerants such as R-454C (GWP: 148). HFO1234yf ready (GWP: 4), but also compatible with R-407C, R-134a, R-513A
  • PED class II certified
  • Leak-free / brazed connection
  • Wide operating envelope for heat pump applications
  • Low super heat
  • Tandem-ready version available for all sizes

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents