The RMM (Remote Monitoring Modem) is the key component in power-line communication for monitoring and control of reefer containers.  

Each container equipped with an RMM is able to send data on its operating conditions and alarms to a central monitoring system, such as the REFCON system.  

Besides monitoring, the RMM can be used to remotely control various reefer container functions, which include changing the setpoint, initiating defrost, and activating automatic pre-trip inspection. 

RMM Emerson

RMM Features

  • The same product can be used for all Carrier, MCI and Daikin refer containers
  • Unique RMM Modem available for Super Freezer / MP3000
  • Magnum Plus from Thermo King has the RMM build in , with only a SW Option to enable it
  • Easy installation as all brands of reefer containers are prepared for remote monitoring modem
  • Compatibility with all brands and types of power-line based remote monitoring systems
  • Compliant with ISO 10368 High Data Rate standard
  • Easy diagnostic due to six LEDs providing information regarding operating status and malfunctions
Read More...
Click to continue reading RMM Features

Specifications

Download RMM Product Leaflet

Operating temperature:

-40°C< 85°C  

Shock:

20G operating, 100G non-operating 

Supported controllers: 














 

Carrier 

  • Microlink 2i 

  • Microlink 3 

Daikin 

  • DECOS III (3) c,d,e,f,g,h 

  • DECOS V (5) 

Starcool 

  • RCCU5 

  • SCC-6 

Thermo King

  • MP3000
  • MP4000


Manuals & Guides:

Please enable JavaScript to use this website.