Easy-to-use cross-brand device for container configuration and download of datalogs

One single software tool for all major brands of container refrigeration units. It is able to withstand the challenging environment of container terminals and shipboard transport, regardless of conditions

Read More...
Click to continue reading Easy-to-use cross-brand device for container configuration and download of datalogs

The LogMan II is the latest reefer log retrieval tool from Copeland. The LogMan II is based on an updated platform, the Workabout Pro 3 hand-held computer.

This updated platform offers several benefits for the daily user due to the improved user interface and additional support for the Thermo King SG+ genset controller. 

LogMan II plays an important function in day-to-day container handling. Besides the specific download functionality, LogMan II is supplied with a number of additional facilities that assist in the routine handling of refrigerated containers, such as container set-up and probe calibration facilities. 

The downloaded/retrieved container data can be transferred to any specified PC for further analysis, using LogView.

Read More...
Click to continue reading
LogMan Pro3

Features​​​​​​​

  • Used for manual or automatic download/retrieval of reefer containers datalogger information 
  • For download/retrieval and transferring of logs to computers for subsequent analysis and/or storage using the LogView software 
  • Set-up of container data such as container ID, date and time, etc. 
  • Calibration of cargo probes 
  • Update of software in reefer containers. 
  • Setup of genset configuration 
Please enable JavaScript to use this website.