Emerson at Chillventa 2022 - Visit us in hall 6, booth 324

Emerson at Chillventa 2022

Visit us at Messe Nürnberg, in hall 6, booth 324

Emerson at Chillventa


Experience Emerson’s future-proof solutions at the 2022 edition of the Chillventa international exhibition to discover our best-in-class technologies for refrigeration, air conditioning and heat pumps.


Visit us in hall 6, booth 324 to get in touch with our industry experts, to learn how you can optimize your system’s efficiency and achieve the best business performance.


Date: 11 - 13 October 2022

Location: Nürnberg Messe, Nuremberg, Germany


Read More...
Click to continue reading

Welcome to Chillventa 2022 - Let us take you on a tour of our booth, Thomas Tomski

Welcome to Chillventa 2022 - Let us take you on a tour of our booth, Thomas Tomski

Emerson Presentations at Chillventa Forum

Location: Hall 7A, Booth 7A-616
Food efficiency with connected asset

Time: 16.40 – 17.00 Event Link

This presentation explains how Emerson Food Service Data Management Cloud can address the daily challenge of continuous food efficiency for the owner of Ho.Re.Ca and corner shops business. Quality and food loss are the main topics to be managed in the food service segment.

Location: Hall 7A, Booth 7A-616
R-744 scroll condensing units for small and medium retail formats

Time: 10.40 – 11.00 Event Link / Watch Recording

Based on the newly developed R-744 scroll technology, Emerson has introduced a new range of condensing units for small and medium size retail applications. These new units are designed for high efficiency and installation flexibility while helping customers to overcome space and noise constraints.

Location: Hall 7A, Booth 7A-616
Adopting R-290 variable speed scroll technology in integral display cases

Time: 13.40 – 14.00 Event Link / Watch Recording

This presentation introduces solutions for water and air-cooled display cases that support manufacturers in coping with the challenges of using hydrocarbons, complying with relevant safety requirements and achieving best-in-class efficiency levels with the help of variable speed BPM motors

Location: Hall 7A, Booth 7A-616
Sustainable efficiency cross stores format

Time: 16.40 – 17.00 Event Link / Watch Recording

This presentation explains how the Emerson Store Solution can address the challenge of sustainability and efficiency across the different stores format: from convenience stores up to complex hypermarkets. A complete range of high efficiency controllers, connected and monitored over one single platform.

Location: Hall 7A, Booth 7A-616
R-744 scroll compressors for efficient and cost optimized booster systems

Time: 11.00 – 11.20 Event Link / Watch Recording

  

This presentation will introduce the new range of scroll compressors specially designed for R-744 booster rack applications, that technology allows to directly inject the flash gas in the medium temperature compressor, making the system very simple and very efficient.

Read More...
Click to continue reading

Emerson presents innovative solutions for the retail and food service industries at Chillventa 2022

Emerson will showcase its latest electronic technologies for control and monitoring in the retail and food service industries at Chillventa 2022...

Emerson unveils innovative low sound scroll compressors for quieter air-to-water heat pumps

Amidst increased climate protection efforts and stricter energy-saving requirements, the sustainable heating of buildings and homes is becoming...

EN60335-2-89:2022 revision for 500g propane (R290) refrigerant charge paves the way for Copeland™...

Emerson presents its solution for single circuit integral display cases with propane (R290) at Chillventa.

Emerson to showcase advanced low GWP solutions at Chillventa 2022

Emerson will showcase its latest technologies for the use of low GWP refrigerants in commercial refrigeration and residential heating at...

Media Contacts

Petra Schreiber

Director Communications
Emerson Climate Technologies GmbH
Pascalstr. 65,
52076 Aachen,
Germany

Denis Cavallet

Communication & Web
Dixell S.r.l.
Z.I. Via Dell'Industria, 27
Alpago BL 32016
Italy

Connect with Us

Please enable JavaScript to use this website.