Comunicaciones de CoreSense™

Communication, protection and diagnostics onboard. Introducing the industry’s first ever Copeland Scroll™ compressors with CoreSense™ Communications onboard. With this added feature, Copeland Scroll compressors can stream real-time diagnostics information on the compressor's operation to the system controller. By using the compressor as a sensor, valuable data from inside the system can be accessed and monitored in real time by the controller, improving performance and reliability � even proactively shutting down the compressor to prevent a catastrophic failure.

Más información...
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents