Welcome to the Internet of Fresh

GO Systems modernize and automate cold chain temp monitoring programs by seamlessly delivering data to the cloud and providing actionable data to the right people at the right time. These drop-in systems are easily installed and utilize wireless and cellular networks. Leverage each of these to build end-to-end supply chain visibility.

Read More...
Welcome to the Internet of Fresh
Cargo-AutoSolutions-C011

Monitorización de entrada

Reciba de forma automática los datos en teléfonos inteligentes para modernizar y automatizar su programa de monitorización.

Monitorización inalámbrica de instalaciones

Recolecta y almacena datos de temperatura en una base de datos centralizada en la nube.

Monitorización de vehículos

Monitoree la temperatura y la humedad en las entregas de productos perecederos.

Cargo-AutoSolutions-C010

GO Facility

Monitor temperatures in stationary areas such as storage and processing facilities, walk-in coolers and freezers, and cold cases. Easily installed, this system collects and stores data in a centralized cloud database where alerts and compliance reports can be automatically generated.

Read More...
GO Facility
Active JavaScript para usar este sitio web.